This is a discontinued product. The N2796A active probe is the recommended replacement product. The N2796A requires the AutoProbe interface on the scope with which it is to be used.
The 1157A 2.5 GHz Active Probe is a probe solution for high-frequency applications. This probe is compatible with the AutoProbe Interface which completely configures the Infiniium series of oscilloscopes for the probe. The Infiniium family of oscilloscopes provides both power and offset control to the active probes through the front panel connector. Probe offset is changed by adjusting the vertical offset control on the Infiniium oscilloscope. The control should be adjusted to center your waveform within the 5 volt peak-to-peak (12 volts peak-to-peak for slow waveforms) dynamic range of the probe.
Links to PDF Documents
- 1157A Active Probe User's Guide
- N5442A Precision BNC Adapter Quick Start Guide. This Quick Start Guide describes how to use the N5442A Precision BNC Adapter.
- E2655C Probe De-skew and Performance Verification Kit User's Guide.
- The Truth About the Fidelity of High Bandwidth Probes
Compatibility
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
MXR-Series | ♦ |
EXR-Series | ♦ |
Z-Series | ♦ (with N5442A adapter) |
V-Series | ♦ (with N5442A adapter) |
S-Series | ♦ |
90000 Q-Series | ♦ (with N5442A adapter) |
90000 X-Series | ♦ (with N5442A adapter) |
90000A Series | ♦ |
86100D DCA-X | ♦ (with N1022A/B adapter) |
80000B Series | ♦ |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | ♦ |
7000 Series | ♦ |
6000 X-Series | |
6000 Series (except 100 MHz model) | ♦ |
5000 Series | ♦ |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
2000 X-Series | |
1000 Series |